Topology | Buck Converter |
Input voltage | 4.5-16 V |
Switching frequency | 500 kHz |
Output 1 | 1.5 V / 50 A |
Output 2 | 1.8 V / 50 A |
IC revision | 00 |
Demonstration circuit 2702A-A is a dual-output, highefficiency, high density, μModule regulator with 4.5V to16V input range. Each output can supply 50A maximumload current. The demo board has a LTM4700 μModuleregulator, which is a dual 50A or single 100A step-downregulator with digital power system management. Pleasesee LTM4700 data sheet for more detailed information.
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 6 | – | 3 | Single | Pin Header | Straight | 2 | Bag | ||
702935000 | SPEC | 3 files | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | ||
60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | – | – | 2 | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
62000311121 | SPEC | |
702935000 | SPEC | |
60800213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|