Topology | Buck Converter |
Input voltage | 4.5-15 V |
Output 1 | 1.8 V / 200 A |
Demonstration Circuit 2455A-C features PolyPhase® designusing the LTM®4650EY-1 (B-grade), the high efficiency,high density, dual 25A, switch mode step-down powermodule regulator. The input voltage is from 4.5V to 15V.The output voltage is jumper selectable from 0.9V to 1.8V.DC2455A-C can deliver nominal 200A output current. Asexplained in the data sheet, output current de-rating isnecessary for certain VIN, VOUT, and thermal conditions. TheLTM4650-1 on DC2455A-C always operate in continuousconduction mode.
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000211121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 2 | Single | Pin Header | Straight | 2 | Bag | ||
62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000211121 | SPEC | |
62000311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|