Topology | Buck Converter |
Input voltage | 9-58 V |
Switching frequency | 200-700 kHz |
Output 1 | 36 V / 2.5 A |
IC revision | B |
The LT®3791 is a synchronous 4-switch buck-boost LED driver controller. The controller can regulate LED current up to 52V of LED string with input voltages above, below, or equal to the output voltage. The constant-frequency, forced-continuous current mode architecture allows itsfrequency to be adjusted or synchronized from 200kHz to 700kHz. No top MOSFET refresh switching cycle is needed in buck or boost operation. With 60V input, 60V output capability and seamless transitions between operating regions, the LT3791 is ideal for LED driver applications inautomotive, industrial, and even battery-powered systems.The LT3791 provides input current monitor, LED current monitor, and open or shorted LED fault condition, during which the LT3791 either restarts or latches off.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74435571100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 16.4 | 8.8 | 18.5 | 6.9 | 16 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74435571100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|