Topology | Buck-Boost Converter |
Input voltage | 3-24 V |
Switching frequency | 100-1000 kHz |
Output 1 | 100 V / 2.5 A |
LT3762 is a synchronous DC/ DC controller designed to operate as a constant current source and constant voltage regulator. it features a programmable internal PWM dimming signal generator and a synchronous gate driver.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74435571100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 16.4 | – | 7.45 | 16 | 1890 | SMT | 8.8 | 18.5 | 6.9 | MnZn | |||
7447785147 | SPEC | 8 files | WE-PD SMT Power Inductor | 47 | 0.88 | 0.74 | 600 | 16.5 | 6033 | Robust | 0.74 | 0.9 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74435571100 | SPEC | ||
7447785147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|