Topology | Boost Converter |
Input voltage | 8-16 V |
Switching frequency | 100-1000 kHz |
Output 1 | 24 V / 2 A |
IC revision | C |
The LT®3759 is a wide input range, current mode, DC/DC controller which is capable of regulating either positive or negative output voltages from a single feedback pin. It can be configured as a boost, SEPIC or inverting converter.The LT3759 drives a low side external N-channel power MOSFET. An internal LDO regulator draws power from VIN or DRIVE to provide up to a 4.75V supply for the gate driver. The fixed frequency, current-mode architectureresults in stable operation over a wide range of supply and output voltages. The operating frequency of LT3759 can be set over a 100kHz to 1MHz range with an external resistor, or can be synchronized to an external clock usingthe SYNC pin.The LT3759 features soft-start and frequency foldback functions to limit inductor current during start-up and output short-circuit. A window comparator on the FBX pin reports via the PGOOD pin, providing output voltage status indication. The device is available in a 12-Lead exposed pad MSOP package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443321000 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 10 | 9.6 | 9.1 | 11.3 | 16.7 | Ferrite | 7.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443321000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|