Topology | SEPIC Buck-Boost Topology |
Input voltage | 18-72 V |
Output 1 | 24 V / 1 A |
IC revision | 1 |
Demonstration circuit 1342B features the LT®3758AEMSE in a 300kHz SEPIC converter circuit, designed for a 24V output from a 18V to 72V input.
The LT3758A operates over an input range of 5.5V to 100V, suitable for automotive, telecom and industrial applications. It also exhibits a low shutdown current of 1μA, making it ideal for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3758A can be connected directly to a resistor divider from either a positive output voltage ora negative output voltage to ground. It also packs many popular features such as soft-start, input undervoltage lockout, adjustable frequency and clock synchronization in a small 10-lead MSOP package or a 3mm × 3mm QFN package.
The LT3758A data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 1342B.
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744870470 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | 47 | 47 | 1.45 | 1.45 | 3.1 | 0.125 | 0.125 | 0.15 | 0.15 | 5 | Crossed |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
---|