IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3755

40VIN, 75VOUT LED Controllers

Overview

TopologySEPIC Buck-Boost Topology
Input voltage8-40 V
Switching frequency100-1000 kHz
Output 11 A
IC revisionD

Description

The LT®3755, LT3755-1 and LT3755-2 are DC/DC controllers designed to operate as a constant-current source for driving high current LEDs. They drive a low side external N-channel power MOSFET from an internal regulated 7.15V supply. The fixed frequency, current mode architectureresults in stable operation over a wide range of supply and output voltages. A ground referenced voltage FB pin serves as the input for several LED protection features, and also makes it possible for the converter to operateas a constant-voltage source. A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency, performance or external component size.The LT3755/LT3755-1/LT3755-2 sense output current at the high side of the LED string. High side current sensing is the most flexible scheme for driving LEDs, allowing boost, buck mode or buck-boost mode configuration.The PWM input provides LED dimming ratios of up to 3000:1, and the CTRL input provides additional analog dimming capability.

Features

  • 3000:1 True Color PWM™ Dimming
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 75V
  • Constant-Current and Constant-Voltage Regulation
  • 100mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode,
  • SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Improved Open LED Status Pin (LT3755-2)
  • Frequency Synchronization (LT3755-1)
  • PWM Disconnect Switch Driver
  • CTRL Pin Provides Analog Dimming
  • Low Shutdown Current: <1μA
  • Programmable Soft-Start
  • Thermally Enhanced 16-Lead QFN (3mm × 3mm) and MSOP PackagesREMARKS:-REFER

Typical applications

  • Battery Chargers
  • High Power LED
  • Accurate Current Limited Voltage Regulators

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Samples
744870220SPEC
8 files WE-DD SMT Shielded Coupled Inductor 22 22 2.45 2.45 5.2 0.062 0.062 0.08 0.08 10
Order Code Data­sheet Simu­lation
744870220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Samples