Topology | Boost Converter |
Input voltage | 6-40 V |
Switching frequency | 100-1000 kHz |
IC revision | C |
The LT®3754 is a 16-channel LED driver with a step-up DC/DC controller capable of driving up to 45V of LEDs. Each channel contains an accurate current sink with ±2.8% current matching. Channels follow a master programmable current to allow between 10mA to 50mA of LED currentper string. Channels can be paralleled for higher LED current. Output voltage adapts to variations in LED VF for optimum efficiency and open LED faults do not affect the operation of connected LED strings. The LT3754 allows a PWM dimming range up to 3000:1 and an analog dimming range up to 25:1. Operating frequency can be programmed from 100kHz up to 1MHz using a single resistor or synchronized to an external clock.Additional features include: programmable maximum VOUT for open LED protection, a fault flag for open LED, programmable LED current derating vs temperature, micropower shutdown and internal soft-start. The LT3754is available in a thermally enhanced 5mm × 5mm 32-pin QFN package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744778510 | SPEC | 8 files | WE-PD SMT Power Inductor | 10 | 2 | 1.6 | 125 | 6033 | Robust | |||
744778610 | SPEC | 8 files | WE-PD SMT Power Inductor | 10 | 2.45 | 1.8 | 88 | 6050 | Robust |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|