IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3752-1

LT3752/LT3752-1 - Active Clamp Synchronous Forward Controllers with Internal Housekeeping Controller

Overview

TopologyForward Converter
Input voltage150-400 V
Switching frequency100-500 kHz
Output 112 V / 16.7 A
IC revisionB

Description

The LT®3752/LT3752-1 are current mode PWM controllers optimized for an active clamp forward converter topology. A DC/DC housekeeping controller is included for improved efficiency and performance. The LT3752 allows operation up to 100V input and the LT3752-1 is optimized for applications with input voltages greater than 100V.

A programmable volt-second clamp allows primary switch duty cycles above 50% for high switch, transformer and rectifier utilization. Active clamp control reduces switch voltage stress and increases efficiency. A synchronous output is available for controlling secondary side synchronous rectification.

The LT3752/LT3752-1 are available in a 38-lead plastic TSSOP package with missing pins for high voltage spacings.

Features

  • Input Voltage Range: LT3752: 6.5V to 100V, LT3752-1:Limited Only by External Components
  • Internal Housekeeping DC/DC Controller
  • Programmable Volt-Second Clamp
  • High Efficiency Control: Active Clamp, Synchronous Rectification, Programmable Delays
  • Short-Circuit (Hiccup Mode) Overcurrent Protection
  • Programmable Soft-Start/Stop
  • Programmable OVLO and UVLO with Hysteresis
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock

Typical applications

  • 48V Telecommunication Isolated Power Supplies
  • Offline and HV Car Battery Isolated Power Supplies
  • Industrial, Automotive and Military Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750817020SPEC
4 files MID-OLLT Offline Flyback Transformers for Linear Technology 141 - 318 V (AC) 10 150 12 150 4 9.33:1:1.17 340 4600 15 15.75 18.5 THT EE13/6/6
Order Code Data­sheet Simu­lation
750817020SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples