IC manufacturers Analog Devices

IC manufacturers (95)

Analog Devices LT3751

High Voltage Capacitor Charger Controller with Regulation

Overview

TopologyFlyback Converter
Input voltage5-24 V
Output 1300 V / 0.27 A
Output 2500 V
IC revisionC

Description

The LT®3751 is a high input voltage capable flyback controller designed to rapidly charge a large capacitor to a user-adjustable high target voltage set by the transformer turns ratio and three external resistors. Optionally, a feedback pin can be used to provide a low noise high voltage regulated output.The LT3751 has an integrated rail-to-rail MOSFET gate driver that allows for efficient operation down to 4.75V. A low 106mV differential current sense threshold voltage accurately limits the peak switch current. Added protection is provided via user-selectable overvoltage and undervoltage lockouts for both VCC and VTRANS. A typical application can charge a 1000µF capacitor to 500V in less than one second.The CHARGE pin is used to initiate a new charge cycle and provides ON/OFF control. The DONE pin indicates when the capacitor has reached its programmed value and the part has stopped charging. The FAULT pin indicates when the LT3751 has shut down due to either VCC or VTRANSvoltage exceeding the user-programmed supply tolerances.

Features

  • Charges Any Size Capacitor
  • Low Noise Output in Voltage Regulation Mode
  • Stable Operation Under a No-Load Condition
  • Integrated 2A MOSFET Gate Driver with Rail-to-Rail
  • Operation for VCC ≤ 8V
  • Selectable 5.6V or 10.5V Internal Gate Drive
  • Voltage Clamp
  • User-Selectable Over/Undervoltage Detect
  • Easily Adjustable Output Voltage
  • Primary or Secondary Side Output Voltage Sense 5
  • Wide Input VCC Voltage Range (5V to 24V)
  • Available in 20-Pin QFN 4mm × 5mm and 20-Lead TSSOP PackagesREMARKS:-ReferTable 3.Recommnded NMOS TransistorPage no 18

Typical applications

  • Professional Photoflash Systems
  • Detonators
  • Security/Inventory Control Systems
  • High Voltage Regulated Supply
  • High Voltage Capacitor Charger
  • emergency strobe

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples
750032051SPEC
7 files WE-FB 3751 Flyback Transformer for LT3751 3 - 24 V (DC) 300 150 10 1:10 5 0.05 1000 EFD20
750032052SPEC
7 files WE-FB 3751 Flyback Transformer for LT3751 3 - 24 V (DC) 300 150 10 1:10 10 0.3 1000 EFD20
750310349SPEC
7 files WE-FB 3751 Flyback Transformer for LT3751 12 - 24 V (DC) 300 1800 5 1:10 25 0.1 1000 EE35/18/10
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples