Topology | Flyback Converter |
Input voltage | 20-75 V |
Switching frequency | 80-250 kHz |
Output 1 | 24 V / 1.9 A |
Output 2 | 24 V / 3.8 A |
IC revision | LT3748EMS |
The LT®3748 is a switching regulator controller specificallydesigned for the isolated flyback topology and capable ofhigh power. It drives a low side external N-channel powerMOSFET from an internally regulated 7V supply. No thirdwinding or opto-isolator is required for regulation as thepart senses the isolated output voltage directly from theprimary-side flyback waveform.
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750311594 | SPEC | 7 files | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 12 | 3.8 | 10 | 15 | 2.33:1:0.83 | 18 | 0.55 | 1500 | EFD25 | LT3748 | |||
750311596 | SPEC | 7 files | WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748 | 30 - 75 V (DC) | 24 | 1.9 | 10 | 12 | 1.5:1:0.5 | 18 | 0.4 | 1500 | EFD25 | LT3748 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
---|