IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3745-1

16-Channel 50mA LED Driver with Buck Controller

Overview

TopologyBuck Converter
Input voltage42-55 V
Switching frequency200-1000 kHz
Output 133.4 V / 0.05 A

Description

The LT®3745-1 integrates a 16-channel LED driver with a 55V buck controller. The LED driver lights up to 75mA/36V of LEDs in series per channel, and the buck controller generates an adaptive bus voltage supplying the parallel LED strings. Each channel has individual 6-bit dot correction current adjustment and 12-bit grayscale PWM dimming. Both dot correction and grayscale are accessible via a serial data interface in LVDS logic. A ±4% LED current matching and a 0.5µs minimum LED on-time can be achieved at 50mA per channel. The LT3745-1 performs full diagnostic and protection against open/short LED and overtemperature fault. The fault status is sent back through the serial data interface. The 30MHz fully-buffered, cascadable LVDS serial data interface makes the chip extremely suitable for large screen LCD dynamic backlighting and mono-, multi-, full-color LED displays. The LT3745 uses a TTL/CMOS serial data interface instead of LVDS.

Features

  • 6V to 55V Power Input Voltage Range
  • 16 Independent LED Outputs Up to 75mA/36V
  • ±4% LED Current Matching at 50mA (Typ ±1%)
  • 6-Bit Dot Correction Current Adjustment
  • 12-Bit Grayscale PWM Dimming
  • 0.5µs Minimum LED On-Time
  • Adaptive LED Bus Voltage for High Efficiency
  • Cascadable 30MHz Serial Data Interface
  • Full Diagnostic and Protection: Individual Open/Short
  • LED and Overtemperature Fault
  • 40-Lead 6mm × 6mm QFN Package.

Typical applications

  • LED Billboards and Signboards
  • Mono-, Multi-, Full-Color LED Displays
  • Large Screen Display LED Backlighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771147SPEC
8 files WE-PD SMT Power Inductor 47 4.1 2.6 77 9.2 1260 Standard
Order Code Data­sheet Simu­lation
744771147SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples