Topology | Buck Converter |
Input voltage | 7-30 V |
Switching frequency | 270-330 kHz |
Output 1 | 6.05 V / 12 A |
IC revision | A |
Demonstration circuit 1930A is a high current synchronous inverting buck-boost LED driver featuring the LT®3744. The unique drive stage used on the LT3744 allows the anodes of three LEDs to be connected together for better heat sinking in both the step-down configuration and the inverting buck-boost configuration. The pros and cons of each configuration can be found in the data sheet. This demonstration circuit 1930A is for customers to test the inverting buck-boost configuration. The step-down configuration is shown in a separate demonstration circuit DC2339A.
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
702935000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | PA66 | ||
744355182 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 13 | – | 0.82 | 44.5 | 15 | 35 | 0.9 | 72 | WE-PERM |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|