Topology | Buck Converter |
Input voltage | 6.5-32 V |
Output 1 | 4.24 V / 4 A |
IC revision | 4 |
Demonstration circuit 1362A-A/1362A-B is a 4A high voltage Li-Ion battery charger featuring the LT®3651EUHE-4.2/LT3651EUHE-4.1. The LT3651 is a complete, high power Li-Ion battery charger that can operate over a wide input voltage range. The charger is a constant-current, constantvoltagetype with a maximum charge current of 4A that can be externally set. A precondition feature trickle charges a low voltage battery and bad battery detection provides a signal if the battery doesn’t respond to reconditioning. The LT3651EUHE is available in a 36-lead (5mm × 6mm) QFN surface mount package with two exposed thermal pads.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|