IC manufacturers 3peak incorporated

IC manufacturers (96)

3peak incorporated TPP2020

17-V Input, 2-A Synchronous Step-Down Voltage Regulator

Overview

TopologyBuck-Boost Converter
Input voltage4.5-17 V
Output 17 V / 2 A

Description

The TPP2020EVM evaluation module helps designer evaluate the operation and performance of the TPP2020. The TPP2020 dc/dc synchronous converter is designed to provide up to a 2 A output from an input source of 4.5V to 17V. The output v oltage range is from 0.768 V to 7 V. Output voltages can be changed by changing the feedback resistors.

Features

  • Wide Supply Voltage: 4.5V to 17V
  • Output Voltage Range: 0.76 V to 7 V
  • Internal Power FET:150mΩ and 80mΩ
  • High-Efficiency Synchronous-Mode Operation
  • 650 kHz Switching Frequency
  • Internal Light Load Power-Save Mode for High Efficiency at Light Load
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Small outline package TSOT23-6, SOT523
  • –40°C to 125°C Operation Ambient Temperature Range

Typical applications

  • Networking Home Terminal, Digital Set Top box (STB), Video Surveillance
  • Digital TV Power Supply

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744311330SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.3 8.1 4.5 11 17.2 43 Superflux
Order Code Data­sheet Simu­lation
744311330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples