Topologie | LAN / POE |
IC-Revision | B3 |
The only solution for long-range distribution of uncompressed HDMI 2.0, with zero latency. The Valens Stello VS3000 chipset family includes highly integrated ICs for the convergence and extension of A/V signals over a single standard Category cable.The Stello chipsets enable the extension of uncompressed HDMI 2.0 (18Gbps – 4K@60 4:4:4), high fidelity audio, 1Gbps ethernet, USB2.0, controls, and power, over a CAT cable for up to 100 meters (328 feet), with zero latency. They implement the HDBaseT 3.0 spec and are backwards compatible with HDBaseT spec 2.0 and spec 1.0 products, providing interoperability with existing installations.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chiptechnologie | 2θ50% typ. (°) | Schaltbild | Verpackung | f | Tol. f | Stabilität (ppm) | Cload (pF) | Betriebstemperatur | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | W (mm) | Fl (mm) | Pins | Gender | Montageart | Arbeitsspannung (V (AC)) | Q (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Anwendung | Interface typ | IR 1 (mA) | Poles | L (mm) | Dampfphasenprozess | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | IR (mA) | Z @ 1 GHz (Ω) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 Dateien | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Hellgrün | 572 | – | – | 40 | – | – | 2 | – | – | AlInGaP | 140 | – | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 0.8 | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | |||
742792096 | SPEC | 8 Dateien | WE-CBF SMT-Ferrit | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0805 | -55 °C bis zu +125 °C | – | – | – | 1.2 | 0.5 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 1000 | – | 2 | – | 0.9 | – | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | 800 | 153 | |||
74279228600 | SPEC | 8 Dateien | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | 60 | 99 | 458 MHz | 5100 | 0.015 | High Current | 5100 | 74 | |||
74279220601 | SPEC | 8 Dateien | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0805 | – | – | – | – | 1.2 | 0.5 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | 600 | 551 | 108 MHz | 2100 | 0.08 | High Current | 2100 | 103 | |||
74438336015 | SPEC | 9 Dateien | WE-MAPI SMT-Speicherdrossel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 3020 | – | – | – | – | 3 | – | 2 | – | SMT | – | – | 1.5 | 5.35 | 5.85 | 33 | 51 | 80 | – | – | – | – | 3 | – | 2 | – | – | – | – | – | – | – | 0.039 | – | 3700 | – | |||
74438356033 | SPEC | 9 Dateien | WE-MAPI SMT-Speicherdrossel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | – | 4 | – | 2 | – | SMT | – | – | 3.3 | 5.15 | 7.1 | 39.9 | 26 | 80 | – | – | – | – | 4 | – | 2 | – | – | – | – | – | – | – | 0.048 | – | 3600 | – | |||
885012005058 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Klasse I | 0.5 | 0.25 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012005059 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Klasse I | 0.5 | 0.25 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012005061 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Klasse I | 0.5 | 0.25 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012205057 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Klasse II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012205065 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Klasse II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012205067 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Klasse II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012105006 | SPEC | 5 Dateien | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 6.3 | 0402 | -55 °C bis zu +85 °C | 15 | 0.1 GΩ | X5R Klasse II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
885012207053 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 16 | 0805 | – | 10 | 0.02 GΩ | X7R Klasse II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | |||
629105150521 | SPEC | – | 6 Dateien | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | -40 °C bis zu +85 °C | – | 1000 MΩ | – | – | – | 5 | Receptacle | SMT | 30 | – | – | – | – | – | – | – | Micro USB 2.0 | Type B | 3000 | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 3000 | – | ||
416131160804 | SPEC | – | 6 Dateien | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | -40 °C bis zu +85 °C | – | 100 MΩ | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | 25 | 4 | 6.25 | Ja | – | 500 | 1000 | Weiß | – | – | – | – | – | – | – | – | ||
434153017835 | SPEC | – | 5 Dateien | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | nicht spezifiziert | 1.7 | 350 | 200000 | Blau | – | – | – | – | – | – | 50 | – | ||
685119134923 | SPEC | – | 6 Dateien | WR-COM HDMI SMT Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | -25 °C bis zu +85 °C | – | 10 MΩ | – | – | – | 19 | Receptacle | SMT | 40 | – | – | – | – | – | – | – | HDMI | Type A | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 500 | – | ||
450404015514 | SPEC | – | 6 Dateien | WS-SLSU Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | SPDT | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | 5 | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 240 | 10000 | Schwarz | – | – | – | – | – | – | 300 | – | ||
74438357047 | SPEC | 9 Dateien | WE-MAPI SMT-Speicherdrossel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | – | – | 4 | – | 2 | – | SMT | – | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | – | – | – | – | 4 | – | 3 | – | – | – | – | – | – | – | 0.044 | – | 3900 | – | |||
155124RV73200 | SPEC | – | 6 Dateien | WL-SBSW SMT Bi-color Side View Waterclear | – | Rot & Hellgrün | – | 624 | 571 | – | 60 | 30 | – | 2 | 2.1 | AlInGaP | 120 | – | Tape and Reel | – | – | – | – | -40 °C up to +85 °C | – | – | – | 2014 | -40 °C up to +85 °C | – | – | – | 1.5 | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | ||
885342208024 | SPEC | 7 Dateien | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 2000 | 1206 | -55 °C bis zu +125 °C | 2.5 | 10 GΩ | X7R Klasse II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | |||
830063321 | SPEC | – | 5 Dateien | WE-XTAL Schwingquarz | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 MHz | ±20ppm | 50 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chiptechnologie | 2θ50% typ. (°) | Schaltbild | Verpackung | f | Tol. f | Stabilität (ppm) | Cload (pF) | Betriebstemperatur | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | W (mm) | Fl (mm) | Pins | Gender | Montageart | Arbeitsspannung (V (AC)) | Q (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Anwendung | Interface typ | IR 1 (mA) | Poles | L (mm) | Dampfphasenprozess | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | IR (mA) | Z @ 1 GHz (Ω) | Muster |
---|