Topologie | Gegentaktwandler (Halbbrücken) |
Eingangsspannung | 6-54 V |
Ausgang 1 | 3.3 V / 0.6 A |
IC-Revision | 001 |
The BOOSTXL-DRV8323RS is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V power with an integrated 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via the devices SPI registers.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | H (mm) | Fl (mm) | Verpackung | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | – | 6 Dateien | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Ja | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | 12.6 | – | Karton | ||
691101710003 | SPEC | – | 6 Dateien | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Ja | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 15 | – | 12.6 | – | Karton | ||
885012206034 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Klasse II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206052 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Klasse II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
691101710002 | SPEC | – | |
691101710003 | SPEC | – | |
885012206034 | SPEC | ||
885012206052 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | C | Tol. C | VR (V (DC)) | Bauform | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | H (mm) | Fl (mm) | Verpackung | Muster |
---|