de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Silvertel

Silvertel Ag103 | Demoboard EvalAg103

Details

TopologieSonstige Topologie
IC-Revision1R

Beschreibung

Ag103 is a charge control module, designed to maximise battery life and reduce life cycle maintenance and call out costs. Ag103 uses Maximum Power Point Tracking (MPPT) techniques with intelligent charging profiles and a high efficiency DC-DC converter to optimise the available solar power for charging. This module has been specifically designed for for use with Solar Panels as the power source and for charging 12V Solar Batteries. These solar batteries are designed for maximum lifetime with a very high number of deep discharge cycles.

Eigenschaften

This evaluation board is designed to work with the Ag103 Solar Panel and Solar Battery optimised battery charger module. EVALAg103 can be powered by a bench power supply with a range of 9V to 36V or a Solar Panel from 5W to 50W power output to charge SLA batteries with a capacity between 1.2Ah and 7Ah.

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
Raster
(mm)
MontageartIR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/PanelKontaktwiderstand
(mΩ)
Tol. RL
(mm)
H
(mm)
VRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
Wmax
(J)
VClamp
(V)
Testbedingung VClampPinsReihenGenderTypIR
(A)
Verpackung Muster
150141RS73100SPEC
6 Dateien WL-SMTW SMT Mono-color TOP LED Waterclear 625 Rot 630 300 2 AlInGaP 120 SMT 3.5 1.9 Tape and Reel
82551500SPEC
6 Dateien WE-VS SMT Varistor SMT 3.2 1.7 50 65 82 100 0.5 135 1.0 A @ 8/20 µs
61301011821SPEC
6 Dateien WR-PHD 2.54 mm Socket Header 2.54 THT 250 20 max. 25.9 10 Single Socket Header Gerade 3 Tray
61302421121SPEC
6 Dateien WR-PHD 2.54 mm THT Dual Pin Header 2.54 THT 250 20 max. 30.48 24 Dual Pin Header Board Stacker 3 Beutel
694108301002SPEC
6 Dateien WR-DC DC Power Jack Right Angled (6.4) THT 5 30 50 max. Right Angled 5 Beutel
61300211121SPEC
6 Dateien WR-PHD 2.54 mm THT Pin Header 2.54 THT 250 20 max. 5.08 2 Single Pin Header Gerade 3 Beutel
61300811821SPEC
6 Dateien WR-PHD 2.54 mm Socket Header 2.54 THT 250 20 max. 20.82 8 Single Socket Header Gerade 3 Tray
61900211121SPEC
6 Dateien WR-WTB 2.54 mm Male Locking Header 2.54 THT 250 PCB 20 max. 5.08 2 Männlich Vertikal 3 Beutel
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
Raster
(mm)
MontageartIR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/PanelKontaktwiderstand
(mΩ)
Tol. RL
(mm)
H
(mm)
VRMS
(V)
VDC
(V)
VBR min.
(V)
IPeak
(A)
Wmax
(J)
VClamp
(V)
Testbedingung VClampPinsReihenGenderTypIR
(A)
Verpackung Muster