de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Onsemi

IC-Hersteller (84)

Onsemi NCP1252D | Demoboard EVBUM2673/D

SEC-3PH-11-OBC-EVB: Three-phase On Board Charger (OBC) PFC-LLC platform

Details

TopologieLLC Resonanzwandler
Eingangsspannung195-265 V
Schaltfrequenz400 kHz
Ausgang 1450 V / 40 A

Beschreibung

The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q101 SiC power devices and drivers. The system boasts the high performance MOSFET 1200 V, 80 mΩ (NVHL080N120SC1), MOSFET Gate driver 6A (NCV51705) and Diode 650 V, 30 A (FFSB3065B-F085). Conceived in a modular approach and equipped with a user-friendly GUI, the kit facilitates the evaluation of the SiC devices in an OBC application. The LLC system is driven in voltage or current control modes by the embedded software. Ultimately, the platform serves as a learning environment for three-phase AC/DC power conversion. Visit the On Board Charging solutions solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio.

Eigenschaften

  • AEC-Q101 qualified SiC power devices and drivers
  • AC/DC 3-Ph PFC full bridge (Voltage Source Inverter)
  • DC/DC LLC full bridge
  • Executable software FOC (Vector Control), CC and CV
  • GUI
  • Input Voltage - 195-265 Vac
  • DC Bus Max - 735 Vdc
  • Output Voltage - 200-450 Vdc
  • Output Current - 0-40A
  • fs max. 400 kHz

Typische Anwendungen

  • On board charger (OBC) / EV Charging / Battery Chargers / 3-Ph motor drives and SMPS
  • Industrial high efficiency AC/DC

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
CVR
(V (AC))
Endurance
(h)
BetriebstemperaturIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technische ArtikelnummerRESR
(Ω)
VinVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
BauformRDC
(mΩ)
fres
(MHz)
VersionQSchlüsselweiteToSchaltbildSchaltfunktionBetätigungsfunktionVerpackungseinheit
(°C)
W
(mm)
H
(mm)
IR 1
(mA)
TiTl
(mm)
PinsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
TypL1
(µH)
LSmin.
(µH)
RDC 1
(mΩ)
RDC 2
(mΩ)
n∫Udt
(µVs)
CWW 1
(pF)
VT
(V (DC))
ReihenGenderIR
(mA)
VerpackungAnwendungPCB/Kabel/PanelModularityWire SectionMontageartBetriebstemperaturArbeitsspannung
(V (AC))
Muster
150060BS75000SPEC
6 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blau 465 145 3.2 InGaN 140 -40 °C up to +85 °C 1.6 0603 4000 0.8 0.7 Tape and Reel SMT -40 bis zu +85 °C
150060GS75000SPEC
6 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 525 Grün 515 430 3.2 InGaN 140 -40 °C up to +85 °C 1.6 0603 4000 0.8 0.7 Tape and Reel SMT -40 bis zu +85 °C
150060YS75000SPEC
6 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 590 Gelb 595 120 2 AlInGaP 140 -40 °C up to +85 °C 1.6 0603 4000 0.8 0.7 Tape and Reel SMT -40 bis zu +85 °C
150060RS75000SPEC
6 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140 -40 °C up to +85 °C 1.6 0603 4000 0.8 0.7 Tape and Reel SMT -40 bis zu +85 °C
150060SS75000SPEC
6 Dateien WL-SMCW SMT Mono-color Chip LED Waterclear 630 Superrot 645 60 1.9 AlInGaP 140 -40 °C up to +85 °C 1.6 0603 SMT 4000 0.8 0.7 Tape and Reel SMT -40 bis zu +85 °C
74279206SPEC
8 Dateien WE-CBF SMT-Ferrit -55 °C bis zu +125 °C 2 0805 SMT 4000 1.2 0.9 3000 30 55 1000 MHz 3000 0.025 High Current 2000 SMT -55 bis zu +125 °C
7447629330SPEC
8 Dateien WE-GFH SMT-Hochfrequenzdrossel -40 °C up to +105 °C 2.5 33 2520 4300 22 30 2000 2 1.8 5.04 210 SMT -40 bis zu +105 °C
744043004SPEC
8 Dateien WE-TPC SMT-Speicherdrossel 4.8 4.7 1.7 4828 50 60 500 4.8 2.8 2 0.07 1550 SMT -40 bis zu +125 °C
744043006SPEC
8 Dateien WE-TPC SMT-Speicherdrossel 4.8 6.8 1.25 4828 80 57 500 4.8 2.8 2 0.09 1300 SMT -40 bis zu +125 °C
744043220SPEC
8 Dateien WE-TPC SMT-Speicherdrossel 4.8 22 0.7 4828 160 20 500 4.8 2.8 2 0.185 925 SMT -40 bis zu +125 °C
7447714101SPEC
8 Dateien WE-PD SMT-Speicherdrossel -40 °C bis zu +125 °C 10 100 1.8 1050 165 5.9 Performance 500 10 5 2 0.198 1500 SMT -40 bis zu +150 °C
7447786122SPEC
8 Dateien WE-PD SMT-Speicherdrossel -40 °C bis zu +125 °C 5.9 22 1.3 6050 98 15 Robust 1000 6.2 5 2000 2 0.115 22 2000 SMT -40 bis zu +125 °C
760301302SPEC
7 Dateien WE-GDTI Gate-Drive-Übertrager 80 -40 °C bis zu +125 °C 10.5 750 EP7 350 10.5 11 750 4 1100 1300 1:1 102 11 2500
865080540004SPEC
6 Dateien WCAP-ASLI Aluminium-Elektrolytkondensatoren10 µF 35 2000 -55 °C up to +105 °C 90 2 3.5 14 4 5.5 ASEB055100M035DVCTAB000 1.8844 SMT 2000
865080545011SPEC
6 Dateien WCAP-ASLI Aluminium-Elektrolytkondensatoren68 µF 35 2000 -55 °C up to +105 °C 265 0.4 23.8 14 6.3 7.7 ASED077680M035DVCTCB000 0.33477 SMT 900
865230557006SPEC
5 Dateien WCAP-AS5H Aluminium-Elektrolytkondensatoren100 µF 35 5000 -40 °C up to +105 °C 150 0.178434 35 13 10 10.5 ASDF105101M035DVCTEE000 0.177921 10.0 x 10.5 SMT 500 10.3
61000621121SPEC
6 Dateien WR-PHD 2.54 mm SMT Dual Pin Header 7.62 6 Gerade Dual Pin Header 3000 Tube SMT -40 bis zu +105 °C 250
61001021821SPEC
6 Dateien WR-PHD 2.54 mm SMT Dual Socket Header -40 °C up to +105 °C 13.2 3000 10 Gerade Dual Socket Header 3000 Tube SMT -40 bis zu +105 °C 250
61001621821SPEC
6 Dateien WR-PHD 2.54 mm SMT Dual Socket Header -40 °C up to +105 °C 20.82 3000 16 Gerade Dual Socket Header 3000 Tube SMT -40 bis zu +105 °C 250
61002421821SPEC
6 Dateien WR-PHD 2.54 mm SMT Dual Socket Header -40 °C up to +105 °C 30.98 3000 24 Gerade Dual Socket Header 3000 Tube SMT -40 bis zu +105 °C 250
62131021021SPEC
6 Dateien WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm 6.35 600 1000 10 Gerade Dual Pin Header 1000 Tape and Reel with Cap SMT -40 bis zu +105 °C 100
618009231321SPEC
6 Dateien WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw 30.81 Standard 9 Angled Weiblich 3000 Tray PCB -55 bis zu +105 °C 125
691313510002SPEC
6 Dateien WR-TBL Serie 313 - 5.08 mm Close Horizontal PCB Header 12.16 2 Horizontal 20000 Karton Pluggable PCB Nein THT -40 bis zu +105 °C 300
691351500002SPEC
3 Dateien WR-TBL Serie 351 - 5.08 mm Vertical -40 °C bis zu +105 °C 10.16 2 Vertikal 20000 Karton Pluggable Kabel Nein 12 to 24 (AWG) 3.31 to 0.205 (mm²) Cable -40 bis zu +105 °C 300
465031772505SPEC
5 Dateien WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm 28 -40 °C bis zu +85 °C SPDT ON-(ON) auto-return 100 400 Tray -40 bis zu +85 °C
971250471SPEC
3 Dateien WA-SSTIE Steel Spacer Stud, metric, internal/external 25 7 M4 M4 Karton -55 bis zu +150 °C
971400471SPEC
3 Dateien WA-SSTIE Steel Spacer Stud, metric, internal/external 40 7 M4 M4 Karton -55 bis zu +150 °C
970700471SPEC
3 Dateien WA-SSTII Steel Spacer Stud, metric, internal/internal 70 7 M4 Karton -55 bis zu +150 °C
750315046SPEC
5 Dateien MID-OLTI Offline Flyback Transformers for Texas Instruments 27.05 141 - 403 V (AC) 24 2.1 24 60 1000 8.67:1:1 2 EE25/13/7 32.25 22.86 3750 THT
74655095SPEC
6 Dateien WP-THRBU REDCUBE THR with internal through-hole thread 10 4 M5 3.5 8 85000 Lose THR -55 bis zu +150 °C
875115652007SPEC
6 Dateien WCAP-PSHP Aluminium-Polymer-Kondensatoren100 µF 35 2000 -55 °C up to +105 °C 3000 700 12 8 8.7 PSEE087101M035DVCTEB000 0.03 8.0 x 8.7 8.3
875075661010SPEC
6 Dateien WCAP-PSLC Aluminium-Polymer-Kondensatoren330 µF 35 2000 -55 °C up to +105 °C 4400 2310 12 10 12.4 PSEF124331M035DVCTFB000 0.02 10.0 x 12.4 10.3
865061463005SPEC
6 Dateien WCAP-ASLL Aluminium-Elektrolytkondensatoren15 µF 450 5000 -40 °C bis zu +105 °C 100 167.5 20 16 17 ASDK170150M450DVCTHE000 16.0 x 17.0 17.1 -40 bis zu +105 °C
750317850SPEC
Power Inductor
750317849SPEC
Power Transformer
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieλDom typ.
(nm)
FarbeλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie50% typ.
(°)
CVR
(V (AC))
Endurance
(h)
BetriebstemperaturIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technische ArtikelnummerRESR
(Ω)
VinVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
BauformRDC
(mΩ)
fres
(MHz)
VersionQSchlüsselweiteToSchaltbildSchaltfunktionBetätigungsfunktionVerpackungseinheit
(°C)
W
(mm)
H
(mm)
IR 1
(mA)
TiTl
(mm)
PinsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
TypL1
(µH)
LSmin.
(µH)
RDC 1
(mΩ)
RDC 2
(mΩ)
n∫Udt
(µVs)
CWW 1
(pF)
VT
(V (DC))
ReihenGenderIR
(mA)
VerpackungAnwendungPCB/Kabel/PanelModularityWire SectionMontageartBetriebstemperaturArbeitsspannung
(V (AC))
Muster