de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller NXP

IC-Hersteller (84)

NXP UBA2024P

Half-bridge power IC for CFL lamps

Details

TopologieGegentaktwandler (Halbbrücken)
Eingangsspannung120 V
Schaltfrequenz40.05-42.68 kHz
Ausgang 1564 V / 0.3 A
IC-Revision6.2

Beschreibung

The UBA2024 is a family of high-voltage monolithic Integrated Compact Fluorescent Lamp (CFL) drivers for a large range of lamp powers. Specific versions are optimized for 230 V and 110 V mains supplies. The product family integrates full CFL controller functionality with high voltage half-bridge transistors. All products in the UBA2024 family are pin-to-pin compatible enabling a single application design covering a wide range ofpower ratings.The IC features a soft start function, an adjustable internal oscillator and an internal drive function with a high-voltage level shifter for driving the half-bridge.To guarantee an accurate 50 % duty cycle, the oscillator signal is passed through a divider before being fed to the output drivers.

Eigenschaften

  • The common feature set includes:
  • high power efficiency
  • a high integration level with low component counts enabling small form factor electronic ballast
  • integrated bootstrap diode
  • soft start function
  • minimum glow time control
  • integrated low-voltage supply
  • adjustable operating frequency as a result of the embedded oscillator
  • an accurate 50 % duty cycle provided by an embedded oscillator signal
  • integrated half-bridge power transistors
  • an internal drive function with a high-voltage level shifter up to 550 V (300 V for the UBA2024BP and UBA2024BT)

NOTE INDUCTANCE2.20 mH  10 %, 10 kHz, 100 m V (AC), 0 mA DC, 3 to 6, Ls2.70 mH  15 %, 10 kHz, 100 m V (AC), 0 mA DC, 3 to 5, Ls3.10 mH  15 %, 10 kHz, 100 m V (AC), 0 mA DC, 3 to 4, Ls

Filter in put inductor:2.7 mH; 200 mA2.2 mH; 200 mA

Typische Anwendungen

  • Designed for electronically self-ballasted CFL lamps

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Produktserie Muster
760370084SPEC
Power Inductor
Artikel Nr. Daten­blatt
760370084SPEC
Muster
Artikel Nr. Daten­blatt Downloads Produktserie Muster