Topologie | Gegentaktwandler (Halbbrücken) |
Eingangsspannung | 420 V |
IC-Revision | 1 |
The UBA2017AT reference design is intended to serve as an example of a dimmable twolamp ballast. This user manual describes the specification and use of the UBA2017ATboard. This reference ballast design is intended to drive two T5 35 W lamps.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Montageart | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448640405 | SPEC | 8 Dateien | WE-FC Stromkompensierte Netzdrossel | 0.45 | 42 | 2.3 | 250 | 2000 | MnZn | 21.3 | 21.3 | 17.8 | THT | |||
760800001 | SPEC | – | 4 Dateien | Transformer | – | 0.127 | – | – | 2000 | – | 15 | 15.75 | 18.5 | THT | ||
760801080 | SPEC | – | 4 Dateien | Inductor | – | 2 | – | – | – | – | 30.35 | 27.05 | 22.6 | THT | ||
750311081 | SPEC | – | – | Gate Drive Übertrager | – | – | – | – | – | – | – | – | – | – |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
7448640405 | SPEC | ||
760800001 | SPEC | – | |
760801080 | SPEC | – | |
750311081 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Montageart | Muster |
---|