Topologie | Sonstige Topologie |
The KITPT2000FRDM6C Evaluation Board (EVB) allows you to exercise all the functions of the PT2000 direct injection pre-driver circuit. A PC communicates through USB to the EVB through a freedom board FRDM-KL25Z used as a SPIdongle. The NXP® SPIGen (version 7.0 and above) program provides the user interface to the PT2000 SPI port and allows the user to program the Code RAM and Data Registers, send commands to the IC and receive status from the IC.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | RDC (mΩ) | L (mm) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|
744710610 | SPEC | 7 Dateien | WE-SD Stabkerndrossel | 6 | 10 | 6.5 | 25.7 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | RDC (mΩ) | L (mm) | Muster |
---|