IC-Hersteller Monolithic Power Systems

IC-Hersteller (95)

Monolithic Power Systems MA310 | Demoboard EVKT-KNOB

12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs

Details

TopologieSonstige Topologie
Ausgang 15 V / 2.4 A
IC-Revision0.2

Beschreibung

The EVKT-KNOB is an evaluation kit for theMagAlpha magnetic position sensor family. TheEVKT-KNOB allows users to run and test theMagAlpha sensor quickly. It is deliveredassembled with a knob and magnet. Thesensor is mounted in an end-of-shaftconfiguration.The EVKT-KNOB is compatible with theMACOM kit, offering seamless connection andoperation of the MagAlpha and allowing usersto evaluate MagAlpha functionalities andperformances, such as noise level, refresh rate,power-up time, magnetic field dependence, andso on

Eigenschaften

  • Ready-to-Use Knob with End-of-Shaft Magnet
  • Extra Spacers
  • Compatible with MagAlpha Communication Interface Kit (EVKT-MACOM)

Typische Anwendungen

  • Knobs / Potentiometer Replacements / Dials
  • Appliances / Consumer Goods

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktseriePinsTestbedingung PGenderTypIR
(A)
Verpackung Muster
690367281676SPEC
6 Dateien WR-MM Female SMT Connector with Polarization 16 per Row Weiblich Gerade 1.5 Tape and Reel
Artikel Nr. Daten­blatt
690367281676SPEC
Muster
Artikel Nr. Daten­blatt Downloads ProduktseriePinsTestbedingung PGenderTypIR
(A)
Verpackung Muster