Topologie | Sonstige Topologie |
IC-Revision | B0 |
The MCP1316/16M/17/18/18M/19/19M/20/21/22 are voltage supervisor devices designed to keep a microcontroller in reset until the system voltage has reached and stablized at a proper level for reliable system operation. These devices also protect from brown-out conditions when the system supply voltage drops below the specified threshold voltage level.
Artikel Nr. | Datenblatt | Downloads | Produktserie | Pins | Reihen | Gender | Typ | IR (A) | Verpackung | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|
61300421121 | SPEC | 6 Dateien | WR-PHD 2.54 mm THT Dual Pin Header | 4 | Dual | Pin Header | Gerade | 3 | Beutel | ||
61300821121 | SPEC | 6 Dateien | WR-PHD 2.54 mm THT Dual Pin Header | 8 | Dual | Pin Header | Gerade | 3 | Beutel |
Artikel Nr. | Datenblatt | |
---|---|---|
61300421121 | SPEC | |
61300821121 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Produktserie | Pins | Reihen | Gender | Typ | IR (A) | Verpackung | Muster |
---|