IC-Hersteller Microchip

IC-Hersteller (96)

Microchip MCP1322T | Demoboard UNG-8160 USB7202

Voltage Supervisor

Details

TopologieSonstige Topologie
IC-RevisionA

Beschreibung

The MCP1316/16M/17/18/18M/19/19M/20/21/22 are voltage supervisor devices designed to keep a microcontroller in reset until the system voltage has reached and stablized at a proper level for reliable system operation. These devices also protect from brown-out conditions when the system supply voltage drops below the specified threshold voltage level.

Eigenschaften

  • Low supply current
  • Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
  • Reset microcontroller in a power loss event
  • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
  • Manual Reset Input (Active Low)
  • Complementary Reset Output
  • Low supply current
  • Precision monitoring trip point options of 2.0V to 4.7V (100 mV increment)
  • Reset microcontroller in a power loss event
  • Reset delay time-out option: (1.4 ms, 30 ms, 200 ms, 1600 ms)
  • Manual Reset Input (Active Low)
  • Complementary Reset Output
  • SOT-23-5 Pb-free packaging

Typische Anwendungen

  • Microcontrollers

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieCTol. CVR
(V (DC))
BauformBetriebstemperaturDF
(%)
RISOKeramiktypL
(mm)
W
(mm)
Fl
(mm)
PinsReihenH
(mm)
GenderTypIR
(A)
Verpackung Muster
885012107014SPEC
8 Dateien WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Klasse II 2 1.25 0.5 1.25 7" Tape & Reel
61300421121SPEC
6 Dateien WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 5.08 4 Dual Pin Header Gerade 3 Beutel
Artikel Nr. Daten­blatt Simu­lation
885012107014SPEC
61300421121SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieCTol. CVR
(V (DC))
BauformBetriebstemperaturDF
(%)
RISOKeramiktypL
(mm)
W
(mm)
Fl
(mm)
PinsReihenH
(mm)
GenderTypIR
(A)
Verpackung Muster