IC-Hersteller Maxim Integrated

IC-Hersteller (96)

Maxim Integrated MAX14943 | Demoboard MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Details

TopologieSonstige Topologie

Beschreibung

The MAX149X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14943 isolated RS-485/PROFIBUS transceiver. TheEV kit operates from a single 3.3V supply and features anon-board isolated power supply to power the secondarysideof the circuit.

Eigenschaften

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Typische Anwendungen

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

Weiterführende Informationen

Artikeldaten