de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Maxim Integrated

Maxim Integrated MAX1301AEUP+ | Demoboard MAXREFDES46#

Details

TopologieSonstige Topologie
Eingangsspannung21-27 V
IC-Revision00

Beschreibung

The MAXREFDES46# is a compact, analog, remote terminal unit (RTU) programmable logic controller (PLC). This design features four accurate, isolated analog inputs and four accurate, isolated analog outputs. RS-485 is done via isolated RS-485, in addition to USB for debugging purposes. The unit runs from a 24V DC supply. Test data shows excellent performance for both high speed and DC signals.

Eigenschaften

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster
742792641SPEC
8 Dateien WE-CBF SMT-Ferrit 300 450 250 MHz 2000 0.15 High Current
Artikel Nr. Daten­blatt Simu­lation
742792641SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
Typ Muster