Topologie | FPGA |
IC-Revision | A |
Nitro board is evaluation board for ALTERA's Cyclone® V GX FPGA which is developed by Macnica. Macnica's Nitro board has minimum components such as Altera Cyclone V GX FPGA in the center, DDR3 memories and clock ICs, and the three HSMC connectors. Users can be quickly prototyping FPGA-based multi-input/output applications in combination with various I/O daughter cards.The Nitro board can implement two independent Soft Memory Controller which have 32-bit and 64-bit DDR3-SDRAM for high bandwidth application like frame buffer or graphic controller.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Montageart | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (mΩ) | Typ | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74407000047 | SPEC | 8 Dateien | WE-TPC SMT-Speicherdrossel | 0.47 | 7 | 6.5 | 300 | SMT | – | – | – | – | 7.8 | – | |||
744062001 | SPEC | 8 Dateien | WE-TPC SMT-Speicherdrossel | 1 | 4.8 | 4.6 | 110 | SMT | – | – | – | – | 14 | – | |||
74279271 | SPEC | 9 Dateien | WE-CBF SMT-Ferrit | – | 0.5 | – | – | SMT | 120 | 200 | 600 MHz | 1100 | 200 | Breitband |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Montageart | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (mΩ) | Typ | Muster |
---|