IC-Hersteller Intel

IC-Hersteller (96)

Intel Cyclone V GX

Cyclone V GX FPGA Development Kit

Details

TopologieAufwärtswandler
IC-Revision1.2

Beschreibung

The Cyclone V GX FPGA development board provides a hardware platform for developing and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V GX FPGA device. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V GX designs.One high-speed mezzanine card (HSMC) connectors are available to add additional functionality via a variety of HSMCs available from Altera® and various partners

Typische Anwendungen

  • FPGA

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
TypDatenratePoEPortsTabImproved CMRRBetriebstemperaturLEDPHY-ChipmodusMontageartShield Tabs Muster
742792602SPEC
9 Dateien WE-CBF SMT-Ferrit 60 110 600 MHz 3000 0.04 High Current -55 °C up to +125 °C SMT
742792780SPEC
8 Dateien WE-CBF SMT-Ferrit 220 360 450 MHz 900 0.35 Breitband -55 °C up to +125 °C SMT
7499111001ASPEC
6 Dateien WE-RJ45 LAN Übertrager 1000BASE-T kein-PoE 1x1 Down Nein -40 °C up to +85 °C No LED current THT Ja
Artikel Nr. Daten­blatt Simu­lation
742792602SPEC
742792780SPEC
7499111001ASPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieZ @ 100 MHz
(Ω)
Zmax
(Ω)
Testbedingung ZmaxIR 2
(mA)
RDC max.
(Ω)
TypDatenratePoEPortsTabImproved CMRRBetriebstemperaturLEDPHY-ChipmodusMontageartShield Tabs Muster