Topologie | Aufwärtswandler |
IC-Revision | 1.2 |
The Cyclone V E FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V E FPGA. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V E FPGA designs.One high-speed mezzanine card (HSMC) connector is available to add additional functionality via a variety of HSMCs available from Altera® and various partners.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | Shield Tabs | Pins | Gender | Typ | Arbeitsspannung (V (AC)) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499111001A | SPEC | 6 Dateien | WE-RJ45 LAN Übertrager | 1000BASE-T | kein-PoE | 1x1 | Down | Nein | -40 °C up to +85 °C | No LED | current | THT | Ja | – | – | – | – | |||
618009231121 | SPEC | – | 6 Dateien | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | 9 | Weiblich | Angled | 125 |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
7499111001A | SPEC | ||
618009231121 | SPEC | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | Shield Tabs | Pins | Gender | Typ | Arbeitsspannung (V (AC)) | Muster |
---|