de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE5QSAG | Demoboard DEMO 5QSAG_60W1

60 W 12 V 5 V SMPS demo board with ICE5QSAG and IPA80R600P7

Details

TopologieSperrwandler
Eingangsspannung85-300 V
Ausgang 15 V / 1 A
Ausgang 212 V / 4.58 A
IC-Revision1.0

Beschreibung

800V CoolMOS™ P7 superjunction MOSFET series is a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, LED driver, audio SMPS, AUX and industrial power. This new product family offers up to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK R DS(on) products. Overall, it helps customers save BOM cost and reduce assembly effort.

Eigenschaften

  • Best-in-class FOM R DS(on) * E oss; reduced Qg, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Typische Anwendungen

  • Adapter / Industrial SMPS / AUX Power
  • LED
  • Audio

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktseriePins
(mm)
AnwendungPCB/Kabel/PanelModularityTypWire SectionVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXVT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
MontageartL
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster
691102710002SPEC
6 Dateien WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular 2 Pressure Clamp PCB Ja Horizontal 22 to 14 (AWG) 0.326 to 2.08 (mm²) 10 17.5
691412120002BSPEC
6 Dateien WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires 2 Screwless PCB Nein 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) 8.5 2
7447462047SPEC
9 Dateien WE-TI Tonneninduktivität 6 6 8.5 THT 4.7 4.2 0.03 0.019 40
750343773SPEC
4 Dateien MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 300 V (AC) 12 4.58 5 1 14 40 266 14.67 : 1.33 : 1 : 3 5000 32 39 26 THT
Muster
Artikel Nr. Daten­blatt Downloads ProduktseriePins
(mm)
AnwendungPCB/Kabel/PanelModularityTypWire SectionVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXVT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
MontageartL
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster