de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE5QR1680AG | Demoboard ICE5QR1680AG

27 W 12 V 5 V SMPS demo board with ICE5QR1680AG

Details

TopologieSperrwandler
Eingangsspannung80-300 V
Ausgang 112 V / 2.08 A
Ausgang 25 V / 0.2 A
IC-Revision1.0

Beschreibung

The DEMO_5QR1680AG_27W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR1680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Eigenschaften

  • Isolated flyback topology with dual output
  • Wide-range input ranging from 85Vac to ~300Vac
  • Output #1: 12V/2.17A
  • Output #2: 5V/0.2A

Typische Anwendungen

  • Offline SMPS, Adapter, Main power for set-top box, water/air purifier and TV, and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343389SPEC
4 Dateien MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 300 V (AC) 7 2 5 0.2 15 55 400 16:1.3:1:9 2 3750 28 33 22.86 THT
Artikel Nr. Daten­blatt
750343389SPEC
Muster
Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster