de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE5QR0680AZ | Demoboard ICE5QR0680AZ

DEMO_5QR0680AZ_42W1

Details

TopologieSperrwandler
Eingangsspannung80-300 V
Ausgang 112 V / 3.41 A
Ausgang 25 V / 0.2 A
IC-Revision1.0

Beschreibung

This demostration board operates under a wide range input, and is developed to target offline SMPS application. The board features the new ICE5QR0680AZ PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.

Eigenschaften

  • Isolated flyback topology with dual output
  • Wide-range input from 85~300V ac
  • Output #1: 12V/3.41A
  • Output #2: 5V/0.2A

Typische Anwendungen

  • Offline SMPS, Adapter, Main power for set-top-box, water/air purifier and TV, and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343401SPEC
1 Dateien MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 300 V (AC) 12 3.41 5 0.2 15 65 315 16.7:2.3:1:2.7 2.5 3000 34.16 35.2 24 THT
Artikel Nr. Daten­blatt
750343401SPEC
Muster
Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster