de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE5QR0680AG | Demoboard ICE5QR0680AG

42 W 12 V 5 V SMPS demo board with ICE5QR0680AG

Details

TopologieSperrwandler
Eingangsspannung85-320 V
Ausgang 112 V / 3.41 A
Ausgang 25 V / 0.2 A
IC-Revision1.0

Beschreibung

The DEMO_5QR0680AG_42W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR0680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Eigenschaften

  • Isolated flyback topology with dual output
  • Wide-range input ranging from 85Vac to ~300Vac
  • Output #1: 12V/3.41A
  • Output #2: 5V/0.2A

Typische Anwendungen

  • Offline SMPS, Adapter, Main power for set-top box, water/air purifier and TV, and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343506SPEC
1 Dateien MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 320 V (AC) 12 3.5 5 0.2 12 65 315 16.7:2.3:1:2.7 3 3750 35 35.2 24 THT
Artikel Nr. Daten­blatt
750343506SPEC
Muster
Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster