de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE5AR4770BZS

15W auxiliary SMPS for air-conditioner using ICE5AR4770BZS

Details

TopologieSperrwandler
Eingangsspannung90-264 V
Schaltfrequenz100 kHz
Ausgang 112 V / 1.25 A
IC-RevisionV1.0

Beschreibung

Infineon's latest 5th generation fixed frequency CoolSET™ offers high performance and integration of latest generation of 700V CoolMOS™ superjunction MOSFETs in DIP-7 package (Product qualified according to JEDEC standard).

Eigenschaften

  • 100kHz maximum switching frequency with 700V integrated MOSFET
  • Power delivery of up to 15W with universal wide input range (85~300VAC) DCM design
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • VCC and CS pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Typische Anwendungen

  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio/ Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktseriePins
(mm)
AnwendungPCB/Kabel/PanelModularityTypWire SectionCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOBetriebstemperaturP
(mm)
L
(mm)
W
(mm)
H
(mm)
Technische Artikelnummer Muster
691102710002SPEC
6 Dateien WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular 2 Pressure Clamp PCB Ja Horizontal 22 to 14 (AWG) 0.326 to 2.08 (mm²) -40 °C up to +105 °C 5 10
691412120002BSPEC
6 Dateien WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires 2 Screwless PCB Nein 45° 14 to 20 (AWG) 2.08 to 0.518 (mm²) -40 °C up to +105 °C 3.5 8.5
890334025017SPEC
8 Dateien WCAP-FTXX Folienkondensatoren100 nF 310 300 0.130000 MΩ -40 °C up to +105 °C 15 18 6 12 MX2P015104K275ASPB16000
750342434SPEC
Filter CMC
Muster
Artikel Nr. Daten­blatt Downloads ProduktseriePins
(mm)
AnwendungPCB/Kabel/PanelModularityTypWire SectionCVR
(V (AC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOBetriebstemperaturP
(mm)
L
(mm)
W
(mm)
H
(mm)
Technische Artikelnummer Muster