de

Warenkorb

Ihr Warenkorb ist leer.

IC-Referenzdesignsuche
IC-Hersteller Infineon Technologies

Infineon Technologies ICE3B0365J

Off-Line SMPS Current Mode Controller with integrated 650V CoolMOS® and Startup cell (frequency jitter Mode) in DIP-8

Details

TopologieSonstige Topologie
IC-Revision2.9

Beschreibung

The CoolSET®-F3(Jitter version) meets the requirements for Off-Line Battery Adapters and low cost SMPS for the lower power range. By use of a BiCMOS technology a wide VCC range up to 26V is provided. This covers the changesin the auxiliary supply voltage if a CV/CC regulation is implemented on the secondary side. Furthermore an Active Burst Mode is integrated to fullfill the lowest Standby Power Requirements <100mW at no load and Vin = 270VAC. As during Active Burst Mode the controller is always active there is an immediate response on load jumps possible without any black out in the SMPS. In Active Burst Mode the ripple of the output voltage can be reduced <1%. Furthermore Auto Restart Mode is entered in case of Overtemperature, VCC Overvoltage, Output Open loop or Overload and VCC Undervoltage. By means of the internal precise peak current limitation, the dimension of thetransformer and the secondary diode can be lowered which leads to more cost efficiency.

Eigenschaften

  • 650V Avalanche Rugged CoolMOS® with built inswitchable Startup Cell
  • Active Burst Mode for lowest Standby Power@ light load controlled by Feedback Signal
  • Fast Load Jump Response in Active Burst Mode
  • 67 kHz fixed Switching Frequency
  • Auto Restart Mode for Over temperatureDetection
  • Auto Restart Mode for Overvoltage Detection
  • Auto Restart Mode for Overload and Open Loop
  • Auto Restart Mode for VCC Undervoltage
  • User defined Soft Start
  • Minimum of external Components required
  • Max Duty Cycle 75%
  • Overall Tolerance of Current Limiting < ±5%
  • Internal Leading Edge Blanking
  • BiCMOS technology provides wide VCC Range
  • Frequency Jittering for Low EMI

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(mA)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750342063SPEC
1 Dateien MID-OLIFX Offline Flyback Transformers for Infineon Technologies 90 - 265 V (AC) 26 330 65 1.75 4.72:1 1500 17.96 20.3 14.3 THT
Artikel Nr. Daten­blatt
750342063SPEC
Muster
Artikel Nr. Daten­blatt Downloads ProduktserieVinVOut1
(V)
IOut1
(mA)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster