Topologie | Drahtlose Energieübertragung |
The RapID Platform Network Interface module contains everything needed including the communications controller, protocol stacks, Flash, RAM, and analog driver. And provides technical details for the Network Interface module and the information necessary to integrate the module into a circuit card.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | Shield Tabs | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499121211 | SPEC | 6 Dateien | WE-RJ45 LAN Übertrager | 1000BASE-T | kein-PoE | 1x2 | Down | Nein | -40 °C up to +85 °C | grün-gelb | current | THT | Ja |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
7499121211 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | Shield Tabs | Muster |
---|