Altium

Design Rule Verification Report

Date: 18-Aug-21
Time: 18:42:26
Elapsed Time: 00:00:02
Filename: C:\Users\eleazar.falco\Desktop\Buck Converter with Isolated Outputs\Reference Designs\RD006 (TDC-HV)\Option 2 (3W LM25017) (Final)\PCB Layout\For Website (final)\RD006_rev21a.PcbDoc
Warnings: 0
Rule Violations: 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=0.125mm) (All),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=0.125mm) (Max=20mm) (Preferred=0.5mm) (All) 0
SMD To Corner (Distance=0.076mm) (All) 0
Power Plane Connect Rule(Direct Connect )(Expansion=0.254mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=0.174mm) (IsVia and InAnyComponent) 0
Minimum Annular Ring (Minimum=0.174mm) (All) 0
Acute Angle Constraint (Minimum=45.000) (Disabled)(All) 0
Hole Size Constraint (Min=0.1mm) (Max=1000mm) (All) 0
Total 0