| Rule Violations |
Count |
| Clearance Constraint (Gap=0.254mm) (InNet('SHIELD')),(All) |
0 |
| Clearance Constraint (Gap=0.127mm) (All),(All) |
0 |
| Clearance Constraint (Gap=0.381mm) (OnLayer('Keep-Out Layer')),(All) |
0 |
| Clearance Constraint (Gap=0.483mm) (InNet('SHIELD')),(InNet('GND')) |
0 |
| Clearance Constraint (Gap=0.203mm) (InNet('AGND')),(All) |
0 |
| Clearance Constraint (Gap=1.524mm) (InPadClass('PAIR')),(InNet('GND')) |
0 |
| Clearance Constraint (Gap=0.127mm) (InPadClass('USB-C')),(All) |
0 |
| Clearance Constraint (Gap=0.127mm) (InNet('USB3RX1_N')),(InNet('SHIELD')) |
0 |
| Clearance Constraint (Gap=0.178mm) (InNet('GND')),(All) |
0 |
| Short-Circuit Constraint (Allowed=No) (All),(All) |
0 |
| Un-Routed Net Constraint ( (All) ) |
0 |
| Modified Polygon (Allow modified: No), (Allow shelved: No) |
0 |
| Width Constraint (Min=0.127mm) (Max=2.54mm) (Preferred=0.254mm) (All) |
0 |
| Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.381mm) (Air Gap=0.203mm) (Entries=4) (All) |
0 |
| Hole Size Constraint (Min=0.025mm) (Max=5mm) (All) |
0 |
| Hole To Hole Clearance (Gap=0.254mm) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=0.254mm) (Disabled)(All),(All) |
0 |
| Silk To Solder Mask (Clearance=0.254mm) (Disabled)(IsPad),(All) |
0 |
| Silk to Silk (Clearance=0.254mm) (Disabled)(All),(All) |
0 |
| Net Antennae (Tolerance=0mm) (All) |
0 |
| Height Constraint (Min=0mm) (Max=25.4mm) (Prefered=12.7mm) (All) |
0 |
| Total |
0 |