<?xml version="1.0"?>
<IPC-2581 xmlns:xsd="http://www.w3.org/2001/XMLSchema" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" revision="B" xmlns="http://webstds.ipc.org/2581">
  <Content roleRef="Owner">
    <FunctionMode mode="USERDEF" level="1" />
    <StepRef name="PCB-DOC" />
    <LayerRef name="Top Paste" />
    <LayerRef name="Top Overlay" />
    <LayerRef name="flexible Soldermask Top" />
    <LayerRef name="Top Side" />
    <LayerRef name="Polyimide" />
    <LayerRef name="Bottom Side" />
    <LayerRef name="flexible Soldermask" />
    <LayerRef name="Adhesive" />
    <LayerRef name="Stiffener" />
    <LayerRef name="not used" />
    <LayerRef name="Bottom Overlay" />
    <LayerRef name="Bottom Paste" />
    <LayerRef name="Keep-Out Layer" />
    <LayerRef name="Mechanical 1" />
    <LayerRef name="Drill Drawing (Top Side - Bottom Side)" />
    <LayerRef name="Drill Guide (Top Side - Bottom Side)" />
    <BomRef name="BOM" />
    <DictionaryStandard units="MILLIMETER" />
    <DictionaryColor>
      <EntryColor id="LAYER_COLOR_Top Paste">
        <Color r="128" g="128" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Top Overlay">
        <Color r="255" g="255" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_flexible Soldermask Top">
        <Color r="128" g="0" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Top Side">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Polyimide">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Side">
        <Color r="188" g="142" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_flexible Soldermask">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Adhesive">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Stiffener">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_not used">
        <Color r="0" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Overlay">
        <Color r="128" g="128" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Paste">
        <Color r="128" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Keep-Out Layer">
        <Color r="255" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Mechanical 1">
        <Color r="255" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Drill Drawing (Top Side - Bottom Side)">
        <Color r="255" g="0" b="42" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Drill Guide (Top Side - Bottom Side)">
        <Color r="128" g="0" b="0" />
      </EntryColor>
    </DictionaryColor>
  </Content>
  <LogisticHeader>
    <Role id="Owner" roleFunction="ENGINEER" />
    <Enterprise id="Enterprise" code="UNKNOWN" />
    <Person name="Unknown" enterpriseRef="Enterprise" roleRef="Owner" />
  </LogisticHeader>
  <Bom name="BOM">
    <BomHeader assembly="Assembly" revision="Revision">
      <StepRef name="PCB-DOC" />
    </BomHeader>
  </Bom>
  <Ecad name="output PCB cad-data">
    <CadHeader units="MILLIMETER">
      <Spec name="Top Paste">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Top Overlay">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="flexible Soldermask Top">
        <General type="MATERIAL">
          <Property text="WE-SMFlex-0001" />
        </General>
      </Spec>
      <Spec name="Top Side">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Polyimide">
        <General type="MATERIAL">
          <Property text="WE-PI-0103" />
        </General>
      </Spec>
      <Spec name="Bottom Side">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="flexible Soldermask">
        <General type="MATERIAL">
          <Property text="WE-SMFlex-0001" />
        </General>
      </Spec>
      <Spec name="Adhesive">
        <General type="MATERIAL">
          <Property text="WE-ADH-0001" />
        </General>
      </Spec>
      <Spec name="Stiffener">
        <General type="MATERIAL">
          <Property text="WE-CO-0041" />
        </General>
      </Spec>
      <Spec name="not used">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Bottom Overlay">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Bottom Paste">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Keep-Out Layer">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Mechanical 1">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Drill Drawing (Top Side - Bottom Side)">
        <General type="MATERIAL">
          <Property text="undefined" />
        </General>
      </Spec>
      <Spec name="Drill Guide (Top Side - Bottom Side)">
        <General type="MATERIAL">
          <Property text="undefined" />
        </General>
      </Spec>
    </CadHeader>
    <CadData>
      <Layer name="Top Paste" layerFunction="PASTEMASK" side="TOP" polarity="POSITIVE" />
      <Layer name="Top Overlay" layerFunction="LEGEND" side="TOP" polarity="POSITIVE" />
      <Layer name="flexible Soldermask Top" layerFunction="SOLDERMASK" side="TOP" polarity="POSITIVE" />
      <Layer name="Top Side" layerFunction="SIGNAL" side="TOP" polarity="POSITIVE" />
      <Layer name="Polyimide" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Bottom Side" layerFunction="SIGNAL" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="flexible Soldermask" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Adhesive" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Stiffener" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="not used" layerFunction="SIGNAL" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Bottom Overlay" layerFunction="LEGEND" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Bottom Paste" layerFunction="PASTEMASK" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Keep-Out Layer" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Mechanical 1" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Drill Drawing (Top Side - Bottom Side)" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Drill Guide (Top Side - Bottom Side)" layerFunction="DRILL" side="INTERNAL" polarity="POSITIVE">
        <SpanType fromLayer="Top Side" toLayer="Bottom Side" />
      </Layer>
      <Stackup name="Stackup" overallThickness="0.305003" tolPlus="0" tolMinus="0" whereMeasured="OTHER">
        <StackupGroup name="PCB-DOC_AllStackupLayers" thickness="0.305003" tolPlus="0" tolMinus="0">
          <StackupLayer layerOrGroupRef="Top Paste" thickness="0" tolPlus="0" tolMinus="0" sequence="1">
            <SpecRef id="Top Paste" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Top Overlay" thickness="0" tolPlus="0" tolMinus="0" sequence="2">
            <SpecRef id="Top Overlay" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="flexible Soldermask Top" thickness="0.015001" tolPlus="0" tolMinus="0" sequence="3">
            <SpecRef id="flexible Soldermask Top" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Top Side" thickness="0.02" tolPlus="0" tolMinus="0" sequence="4">
            <SpecRef id="Top Side" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Polyimide" thickness="0.05" tolPlus="0" tolMinus="0" sequence="5">
            <SpecRef id="Polyimide" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Side" thickness="0.02" tolPlus="0" tolMinus="0" sequence="6">
            <SpecRef id="Bottom Side" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="flexible Soldermask" thickness="0.015001" tolPlus="0" tolMinus="0" sequence="7">
            <SpecRef id="flexible Soldermask" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Adhesive" thickness="0.05" tolPlus="0" tolMinus="0" sequence="8">
            <SpecRef id="Adhesive" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Stiffener" thickness="0.1" tolPlus="0" tolMinus="0" sequence="9">
            <SpecRef id="Stiffener" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="not used" thickness="0.035001" tolPlus="0" tolMinus="0" sequence="10">
            <SpecRef id="not used" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Overlay" thickness="0" tolPlus="0" tolMinus="0" sequence="11">
            <SpecRef id="Bottom Overlay" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Paste" thickness="0" tolPlus="0" tolMinus="0" sequence="12">
            <SpecRef id="Bottom Paste" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Keep-Out Layer" thickness="0" tolPlus="0" tolMinus="0" sequence="13">
            <SpecRef id="Keep-Out Layer" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Mechanical 1" thickness="0" tolPlus="0" tolMinus="0" sequence="14">
            <SpecRef id="Mechanical 1" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Drill Drawing (Top Side - Bottom Side)" thickness="0" tolPlus="0" tolMinus="0" sequence="15">
            <SpecRef id="Drill Drawing (Top Side - Bottom Side)" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Drill Guide (Top Side - Bottom Side)" thickness="0" tolPlus="0" tolMinus="0" sequence="16">
            <SpecRef id="Drill Guide (Top Side - Bottom Side)" />
          </StackupLayer>
        </StackupGroup>
      </Stackup>
      <Step name="PCB-DOC">
        <Datum x="0" y="0" />
        <Profile>
          <Polygon>
            <PolyBegin x="25.4" y="25.4" />
            <PolyStepSegment x="177.8" y="25.4" />
            <PolyStepSegment x="177.8" y="127" />
            <PolyStepSegment x="25.4" y="127" />
            <PolyStepSegment x="25.4" y="25.4" />
          </Polygon>
        </Profile>
        <LayerFeature layerRef="Top Paste">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Paste" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Top Overlay">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Overlay" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="flexible Soldermask Top">
          <Set>
            <ColorRef id="LAYER_COLOR_flexible Soldermask Top" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Top Side">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Side" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Polyimide">
          <Set>
            <ColorRef id="LAYER_COLOR_Polyimide" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Side">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Side" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="flexible Soldermask">
          <Set>
            <ColorRef id="LAYER_COLOR_flexible Soldermask" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Adhesive">
          <Set>
            <ColorRef id="LAYER_COLOR_Adhesive" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Stiffener">
          <Set>
            <ColorRef id="LAYER_COLOR_Stiffener" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="not used">
          <Set>
            <ColorRef id="LAYER_COLOR_not used" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Overlay">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Overlay" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Paste">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Paste" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Keep-Out Layer">
          <Set>
            <ColorRef id="LAYER_COLOR_Keep-Out Layer" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Mechanical 1">
          <Set>
            <ColorRef id="LAYER_COLOR_Mechanical 1" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Drill Drawing (Top Side - Bottom Side)">
          <Set>
            <ColorRef id="LAYER_COLOR_Drill Drawing (Top Side - Bottom Side)" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Drill Guide (Top Side - Bottom Side)">
          <Set>
            <ColorRef id="LAYER_COLOR_Drill Guide (Top Side - Bottom Side)" />
          </Set>
        </LayerFeature>
      </Step>
    </CadData>
  </Ecad>
</IPC-2581>