Digital Isolator
26. January 2026

Isolated CAN Interface Based on a 2-Channel Digital Isolator and an Isolated Power Supply Module

Content you may also like

SN028_Landing Page Image

This design example demonstrates a compact isolated CAN interface implemented with a 2‑channel digital isolator and a fully integrated isolated power module. The result: fewer components, reduced PCB space, and reliable data transmission up to 1 Mbps. The solution meets CISPR 32 Class B radiated emission standards, making it ideal for EMI‑sensitive industrial and automation environments.
 

Content:

  • Overview of CAN-Interface
  • Importance of CAN-Bus Isolation
  • Description of design example board
  • Selection of components
  • Reducing common-mode interference with overlapping stitching capacitance
  • Testing

 

Download: SN028

Share on:

Content you may also like