Download Our Basic Standard Stackups for the Cadence Applications Orcad and Allegro Here
The Files Contain Not Only the Layer Stackup but Also the Material Data.
Layers | Nominal Thickness* | 17 µ Copper | 35 µ Copper |
---|---|---|---|
4 | 1.00 mm | BASIC4_ML4_Tg135_1,03_17 | BASIC4_ML4_Tg135_1,06_35 |
1.55 mm | BASIC4_ML4_Tg135_1,63_17 | BASIC4_ML4_Tg135_1,66_35 | |
2.00 mm | BASIC4_ML4_Tg135_2,10_17 | BASIC4_ML4_Tg135_2,13_35 | |
2.40 mm | BASIC4_ML4_Tg150_2,40_17 | BASIC4_ML4_Tg150_2,43_35 | |
6 | 1.00 mm | BASIC6_ML6_Tg135_1,01_17 | BASIC6_ML6_Tg135_1,08_35 |
1.55 mm | BASIC6_ML6_Tg135_1,60_17 | BASIC6_ML6_Tg135_1,67_35 | |
2.00 mm | BASIC6_ML6_Tg135_2,10_17 | BASIC6_ML6_Tg135_2,10_35 | |
2.40 mm | BASIC6_ML6_Tg150_2,35_17 | BASIC6_ML6_Tg150_2,42_35 | |
8 | 1.00 mm | BASIC8_ML8_Tg135_1,09_17 | - |
1.55 mm | BASIC8_ML8_Tg135_1,60_17 | BASIC8_ML8_Tg135_1,70_35 | |
2.00 mm | BASIC8_ML8_Tg135_2,02_17 | BASIC8_ML8_Tg135_2,12_35 | |
2.40 mm | BASIC8_ML8_Tg150_2,38_17 | BASIC8_ML8_Tg150_2,48_35 | |
10 | 1.00 mm | - | - |
1.55 mm | BASIC10_ML10_Tg150_1,56_17 | BASIC10_ML10_Tg150_1,70_35 | |
2.00 mm | BASIC10_ML10_Tg150_2,01_17 | BASIC10_ML10_Tg150_2,15_35 | |
2.40 mm | BASIC10_ML10_Tg150_2,41_17 | BASIC10_ML10_Tg150_2,35_35 |
* the actual total thickness can be taken from the filename
Can't find the stackup you need?
We're happy to help you with your specific builds and applications. Contact our BASIC solution experts by email now!