OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyMesh

Filter by values

Order Code Data­sheet Replacement Order Code Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Product seriesAntennaUSB Radio StickEvaluation Kit Offer
2607021181000iSPEC
2609011081000PDF Tarvos-II 868 MHz - 870 2000 14 -117 2 3.6 100 17 27 3.8Tarvos-IIHyperion-I
Hyperion-II
2607056281001
2607029281001
2609011081000SPEC
PDF5 files Tarvos-III with integrated antenna 863 MHz - 870 300 -8 -104 2.2 3.8 400 17 27 3.2Tarvos-III2609026281001
2609011181000SPEC
PDF5 files Tarvos-III with 50 Ohm RF pad 863 MHz - 870 10000 14 -124 2.2 3.8 400 17 27 3.2Tarvos-IIIHyperion-I
Hyperion-II
2609026281001
2609019281001
2607021191000iSPEC
2609011091000PDF Telesto-I 902.5 MHz - 927.5 550 -2 -106 2 3.6 100 17 27 3.8Telesto-I2607056291001
2607029291001
2609011091000SPEC
PDF5 files Telesto-III with integrated antenna 902.5 MHz - 927.5 40 -8 -74 2.2 3.8 400 17 27 3.2Telesto-III2609026291001
2609011191000SPEC
PDF5 files Telesto-III with 50 Ohm RF pad 902.5 MHz - 927.5 800 14 -99 2.2 3.8 400 17 27 3.2Telesto-IIIHydra-I
2609026291001
2609019291001
2609031181000SPEC
PDF5 files Thebe-II 869.4 MHz - 869.65 20000 27 -124 2.2 3.7 100 RF pad 17 27 3.8Thebe-IIHyperion-I
Hyperion-II
2609039281001
2609041191000SPEC
PDF5 files Themisto-I 902.5 MHz - 927.5 10500 25 -111 2.2 3.7 400 RF pad 17 27 3.8Themisto-IHydra-I
2609049291001
2611011021010SPEC
PDF5 files Thetis-I 2402 MHz - 2480 400 4 -90 6 1.8 3.6 1000 RF pad and internal antennaThetis-IHimalia
2611086021011
2611019021011
2611011021000SPEC
PDF5 files Thyone-I 2403 MHz - 2479 750 4 -98 6 -100 1.8 3.6 2000 RF pad and internal antennaThyone-IHimalia
2611036021001
2611079021001
2611149021001
2611019021001
2611017221001
Offer
Order Code Data­sheet Replacement Order Code Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Product seriesAntennaUSB Radio StickEvaluation Kit Offer