Radial THT
- Design Kit WCAP-ATG8 Aluminum Electrolytic CapacitorsGeneral Purpose +85 °C |C 10 to 15000 µF |VR 16 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG8 Aluminium Electrolytic CapacitorsGeneral Purpose +85 °C |C 4.7 to 6800 µF |VR 35 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG8 Aluminium Electrolytic CapacitorsGeneral Purpose +85 °C |C 0.1 to 3300 µF |VR 63 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG8 Aluminium Electrolytic CapacitorsGeneral Purpose +85 °C |C 0.47 to 120 µF |VR 400 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG5 Aluminium Electrolytic CapacitorsGeneral Purpose +105 °C |C 4.7 to 5600 µF |VR 35 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG5 Aluminium Electrolytic CapacitorsGeneral Purpose +105 °C |C 0.1 to 1500 µF |VR 63 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATG5 Aluminium Electrolytic CapacitorsGeneral Purpose +105 °C |C 0.47 to 180 µF |VR 400 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-ATUL Aluminium Electrolytic CapacitorsLow Leakage & Long Life +105 °C |C 47 to 4700 µF |VR 16 to 25 V (DC) |Life Cycle (Value) 5000 to 10000 h
- Design Kit WCAP-ATUL Aluminium Electrolytic CapacitorsLow Leakage & Long Life +105 °C |C 22 to 4700 µF |VR 35 to 50 V (DC) |Life Cycle (Value) 5000 to 10000 h
- Design Kit WCAP-ATUL Aluminium Electrolytic CapacitorsLow Leakage & Long Life +105 °C |C 27 to 1500 µF |VR 63 to 100 V (DC) |Life Cycle (Value) 5000 to 10000 h
- Design Kit WCAP-ATLI Aluminum Electrolytic CapacitorsLow Impedance +105 °C |C 33 to 2700 µF |VR 35 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-ATLI Aluminum Electrolytic CapacitorsLow Impedance +105 °C |C 10 to 1000 µF |VR 63 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-AT1H Aluminum Electrolytic CapacitorsLong Life +105 °C |C 6.8 to 1000 µF |VR 35 to 400 V (DC) |Life Cycle (Value) 5000 to 10000 h
- Design Kit WCAP-ATLL Aluminium Electrolytic CapacitorsLong Life +105 °C |C 0.47 to 1500 µF |VR 50 V (DC) |Life Cycle (Value) 3000 to 7000 h