LED Connectors Wire-to-Board
- WR-LECO 4.00 mm SMT Horizontal ConnectorPins 1 to 3 |IR 9 A |Working Voltage 250 V (AC)
- WR-LECO Series 401 - WTB Accessories for BTB Connection
- WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMTPins 1 |IR 7 A |Working Voltage 600 V (AC)
- WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT NEWPins 1 |IR 6 to 9 A |Working Voltage 250 to 600 V (AC)
Order Code | Datasheet | Replacement Order Code | Downloads | Pins | Gender | Mount | Type | Pitch (mm) | IR UL (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Product series | Design Kit | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 695401400222i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 695401300222 | – | 1 | Wire to Board | SMT | Angled | 4 | 9 | 250 | 250 | WR-LECO 4.00 mm SMT Horizontal Connector | – | – | |
![]() | 695401000222 | SPEC | – | 6 files | 1 | – | SMT | Straight | – | – | 600 | – | WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT | 612690 | ||
NEW | ![]() | 695401300222 | SPEC | – | 6 files | 1 | – | SMT | Angled | 4 | – | 600 | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
NEW | ![]() | 695402300222 | SPEC | – | 6 files | 1 | – | SMT | Angled | 4 | – | 250 | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
NEW | ![]() | 695401310222 | SPEC | – | 6 files | 1 | – | SMT | Angled | 4 | – | 600 | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
NEW | ![]() | 695402310222 | SPEC | – | 6 files | 1 | – | SMT | – | 4 | – | 250 | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
![]() | 695402400222i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 695402300222 | – | 2 | Wire to Board | SMT | Angled | 4 | 9 | 250 | 250 | WR-LECO 4.00 mm SMT Horizontal Connector | 612690 | – | |
![]() | 695403400222 | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | – | 6 files | 3 | Wire to Board | SMT | Angled | 4 | 9 | 250 | 250 | WR-LECO 4.00 mm SMT Horizontal Connector | – | ||
![]() | 695101401122 | – | 3 files | – | – | – | – | – | – | – | – | WR-LECO Series 401 - WTB Accessories for BTB Connection | – | |||
![]() | 695102401122 | – | 3 files | – | – | – | – | – | – | – | – | WR-LECO Series 401 - WTB Accessories for BTB Connection | 612690 | |||
![]() | 695103401122 | – | 3 files | – | – | – | – | – | – | – | – | WR-LECO Series 401 - WTB Accessories for BTB Connection | – |
Order Code | Datasheet | Replacement Order Code | ||
---|---|---|---|---|
![]() | 695401400222i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 695401300222 | |
![]() | 695401000222 | SPEC | – | |
NEW | ![]() | 695401300222 | SPEC | – |
NEW | ![]() | 695402300222 | SPEC | – |
NEW | ![]() | 695401310222 | SPEC | – |
NEW | ![]() | 695402310222 | SPEC | – |
![]() | 695402400222i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 695402300222 | |
![]() | 695403400222 | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | – | |
![]() | 695101401122 | – | – | |
![]() | 695102401122 | – | – | |
![]() | 695103401122 | – | – |
Samples |
---|
– |
– |
Order Code | Datasheet | Replacement Order Code | Downloads | Pins | Gender | Mount | Type | Pitch (mm) | IR UL (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Product series | Design Kit | Samples |
---|