Applications
- Wires
- Coaxial cables
- Wire-wrapping cables
- Multiconductor wires
- Cable e.g. of power supplies, data and gage signal lines
Products
Order Code | Datasheet | Simulation | Downloads | Product series | Ø Cable max. (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Version | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74270111 | SPEC | 2 files | WE-TOF | 3 | 30 | 50 | 123 | 151 | 4 W 620 | Solid | ||
74270113 | SPEC | 2 files | WE-TOF | 4.6 | 68 | 126 | 256 | 405 | 4 W 620 | Solid | ||
74270106 | SPEC | 2 files | WE-TOF | 6.5 | 67 | 107 | 272 | 342 | 4 W 620 | Solid | ||
7427010 | SPEC | 2 files | WE-TOF | 7.6 | 79 | 127 | 330 | 513 | 4 W 620 | Solid | ||
74270117 | SPEC | 2 files | WE-TOF | 9.6 | 41 | 161 | 215 | 343 | 3 W 800 | Solid | ||
74270181 | SPEC | 2 files | WE-TOF | 10.3 | 59 | 83 | 237 | 307 | 4 W 1500 | Solid | ||
7427012 | SPEC | 2 files | WE-TOF | 11.8 | 76 | 148 | 342 | 471 | 4 W 620 | Solid | ||
74270120 | SPEC | 2 files | WE-TOF | 12.5 | 47 | 88 | 174 | 290 | 4 W 620 | Solid | ||
74270119 | SPEC | 2 files | WE-TOF | 13.3 | 45 | 133 | 187 | 398 | 3 W 800 | Solid | ||
742701703 | SPEC | 2 files | WE-TOF | 14.5 | 50 | 125 | 195 | 379 | 7 W 380 | Solid | ||
7427014 | SPEC | 2 files | WE-TOF | 15.5 | 99 | 200 | 411 | 550 | 3 W 800 | Solid | ||
74270115 | SPEC | 2 files | WE-TOF | 18.5 | 80 | 167 | 221 | 350 | 3 W 800 | Solid | ||
74270151 | SPEC | 2 files | WE-TOF | 20.4 | 56 | 101 | 207 | 416 | 4 W 620 | Solid | ||
7427015 | SPEC | 2 files | WE-TOF | 26.9 | 54 | 108 | 217 | 399 | 4 W 620 | Solid |
Order Code | Datasheet | Simulation |
---|---|---|
74270111 | SPEC | |
74270113 | SPEC | |
74270106 | SPEC | |
7427010 | SPEC | |
74270117 | SPEC | |
74270181 | SPEC | |
7427012 | SPEC | |
74270120 | SPEC | |
74270119 | SPEC | |
742701703 | SPEC | |
7427014 | SPEC | |
74270115 | SPEC | |
74270151 | SPEC | |
7427015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Ø Cable max. (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Version | Samples |
---|