OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyBoard-to-Board ConnectorsProduct sub-familyWR-BTB Board to Board

WR-BTB Board to Board EXTENDED

WR-BTB Board to Board

Characteristics

  • Insulator flammability rating: UL94 V-0
  • UL approval: E323964 (0.8 & 1.0 mm)
  • Contact plating: selective gold
  • Quality class: 30 mating cycles

Defined board to board distance

  • 0.4 mm BTB: 0.9 mm
  • 0.5 mm BTB: 1.5 mm
  • 0.8 / 1 mm BTB: 5 mm up to 16 mm

Signal compatibility

  • 0.8 mm and 1 mm high speed signal compatibility: PCIe 2.0
  • 0.4 mm and 0.5 mm high speed signal compatibility: PCIe 4.0

Applications

  • Board-to-board connection for secure and fast data connections
  • Defined PCB spacing
  • In conjunction with SMT spacers or threaded spacers, a stable connection of stacked PCBs

Products

All
0.40 MM
0.50 MM
0.80 MM
1.00 MM
Order Code Data­sheet Downloads StatusPitch
(mm)
Pins
(pcs)
H
(mm)
GenderIR
(mA)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Operating TemperatureDesign Kit Samples
658460621024SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.4 24 0.63 Plug 300 30 80 -40 °C up to +85 °C
658460621040SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.4 40 0.63 Plug 300 30 80 -40 °C up to +85 °C
658410821024SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.4 24 0.87 Receptacle 300 30 80 -40 °C up to +85 °C
658410821040SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.4 40 0.87 Receptacle 300 30 80 -40 °C up to +85 °C
658561423020SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 20 1.4 Plug 300 50 60 -40 °C up to +85 °C
658561423030SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 30 1.4 Plug 300 50 60 -40 °C up to +85 °C
658561423040SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 40 1.4 Plug 300 50 60 -40 °C up to +85 °C
658561423050SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 50 1.4 Plug 300 50 60 -40 °C up to +85 °C
658511223020SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 20 1.2 Receptacle 300 50 60 -40 °C up to +85 °C
658511223030SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 30 1.2 Receptacle 300 50 60 -40 °C up to +85 °C
658511223040SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 40 1.2 Receptacle 300 50 60 -40 °C up to +85 °C
658511223050SPEC
7 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 0.5 50 1.2 Receptacle 300 50 60 -40 °C up to +85 °C
658857603080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 80 7.6 Male Plug 500 50 50 -55 °C up to +85 °C612690
658001
658855603040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 40 5.6 Male Plug 500 50 50 -55 °C up to +85 °C612690
658001
658855603100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 100 5.6 Male Plug 500 50 50 -55 °C up to +85 °C658001
658801103040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 40 11.75 Female Receptacle 500 50 50 -55 °C up to +85 °C612690
658001
658801103080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 80 11.75 Female Receptacle 500 50 50 -55 °C up to +85 °C612690
658001
658803713080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 80 3.75 Female Receptacle 500 50 50 -55 °C up to +85 °C612690
658001
658807713040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 40 7.75 Female Receptacle 500 50 50 -55 °C up to +85 °C612690
658001
658807713080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 80 7.75 Female Receptacle 500 50 50 -55 °C up to +85 °C612690
658001
658807713100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 100 7.75 Female Receptacle 500 50 50 -55 °C up to +85 °C658001
658854613080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 0.8 80 4.6 Male Plug 500 50 50 -55 °C up to +85 °C612690
658001
658156303064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 64 6.35 Male Plug 1000 100 30 -55 °C up to +85 °C612690
658001
658158303064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 64 8.35 Male Plug 1000 100 30 -55 °C up to +85 °C612690
658001
658101003064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 64 10.3 Female Receptacle 1000 100 30 -55 °C up to +85 °C612690
658001
658107303064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 64 7.3 Female Receptacle 1000 100 30 -55 °C up to +85 °C612690
658001
658105303064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 64 5.3 Female Receptacle 1000 100 30 -55 °C up to +85 °C612690
658001
Order Code Data­sheet
658460621024SPEC
658460621040SPEC
658410821024SPEC
658410821040SPEC
658561423020SPEC
658561423030SPEC
658561423040SPEC
658561423050SPEC
658511223020SPEC
658511223030SPEC
658511223040SPEC
658511223050SPEC
658857603080SPEC
658855603040SPEC
658855603100SPEC
658801103040SPEC
658801103080SPEC
658803713080SPEC
658807713040SPEC
658807713080SPEC
658807713100SPEC
658854613080SPEC
658156303064SPEC
658158303064SPEC
658101003064SPEC
658107303064SPEC
658105303064SPEC
Samples
Order Code Data­sheet Downloads StatusPitch
(mm)
Pins
(pcs)
H
(mm)
GenderIR
(mA)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Operating TemperatureDesign Kit Samples

WR-BTB

Board-to-Board Connectors

Stacking heights of WR-BTB

eiCan_WR-BTB_EN_1
eiCan_WR-BTB_EN_2
eiCan_WR-BTB_EN_3
eiCan_WR-BTB_EN_4

Assortments

Articles from this product series can be found in the following assortments: