OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesWR-ADPT Right Angle SMA to SMA

WR-ADPT Right Angle SMA to SMA

General Information
Operating Temperature-65 °C up to +165 °C
InterfaceMIL-STD-348
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Coupling Nut MaterialBrass
Coupling Nut PlatingGold, min. 0.076µm over Nickel
Electrical Properties
fDC~18 GHz
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Operating Temperature Samples
64403203212000SPEC
3 files MIL-STD-348 SMA SMA Plug Plug -65 °C up to +165 °C
64403203112000SPEC
3 files MIL-STD-348 SMA SMA Plug Jack -65 °C up to +165 °C
64403103112000SPEC
3 files MIL-STD-348 SMA SMA Jack Jack -65 °C up to +165 °C
Order Code Data­sheet
64403203212000SPEC
64403203112000SPEC
64403103112000SPEC
Samples
Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Operating Temperature Samples