Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2214 | 2 | 1.4 | 1.31 | SMT | ||
2835 | 3.5 | 2.8 | 0.8 | SMT | ||
3020 | 3 | 2 | 1.3 | SMT | ||
3528 | 3.5 | 2.8 | 1.9 | SMT | ||
3528 advance | 3.5 | 2.8 | 1.9 | SMT | ||
3528 PLCC 4 | 3.5 | 2.8 | 1.9 | SMT | ||
5050 | 5.4 | 5 | 1.6 | SMT |
LTSpice files
Characteristics
- High reliability and low energy consumption
- No UV/IR radiation
- Flexibility in design
- Top view
- Compact package outline, ideal for miniature applications
Applications
- Signage and indirect illumination
- Flat lamp
- Indicator and backlight in telecommunication
- Consumer application: dash-board, telephone or A/V equipments
- Flat backlight for LCDs, switches and symbols
- Optical indicators
- Indoor and outdoor displays
- Scanner
- Backlight in LCD, cellular phones, switches, keys, displays
- lluminated advertising, panel
- Lighting device: indicator, general lighting
- Camera flash, hand carrier flash
- Coupling into light guides
Products
All
2214
2835
3020
3528
3528 advance
3528 PLCC 4
5050
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150224BS73100 | SPEC | |
![]() | 150141BS73113 | SPEC | |
![]() | 150283BS73103 | SPEC | |
![]() | 150141BS73100 | SPEC | |
![]() | 150224BS73100A | SPEC | |
![]() | 150505BS73300 | SPEC | |
![]() | 150302BS73100 | SPEC | |
![]() | 150141BS73130 | SPEC | |
![]() | 150141BS73140 | SPEC | |
![]() | 150141GS73130 | SPEC | |
![]() | 150141GS73140 | SPEC | |
![]() | 150141GS73113 | SPEC | |
![]() | 150283GS73103 | SPEC | |
![]() | 150141GS73100 | SPEC | |
![]() | 150224GS73100A | SPEC | |
![]() | 150505GS73300 | SPEC | |
![]() | 150302GS73100 | SPEC | |
![]() | 150224GS73100 | SPEC | |
![]() | 150141VS73100 | SPEC | |
![]() | 150224VS73100A | SPEC | |
![]() | 150302VS73100 | SPEC | |
![]() | 150224YS73100 | SPEC | |
![]() | 150141YS73100 | SPEC | |
![]() | 150224YS73100A | SPEC | |
![]() | 150141YS73113 | SPEC | |
![]() | 150505YS73300 | SPEC | |
![]() | 150302YS73100 | SPEC | |
![]() | 150283YS73103 | SPEC | |
![]() | 150141YS73130 | SPEC | |
![]() | 150141YS73140 | SPEC | |
![]() | 150141AS73100 | SPEC | |
![]() | 150224AS73100 | SPEC | |
![]() | 150141AS73113 | SPEC | |
![]() | 150141RS73113 | SPEC | |
![]() | 150283RS73103 | SPEC | |
![]() | 150141RS73130 | SPEC | |
![]() | 150141RS73140 | SPEC | |
![]() | 150141RS73100 | SPEC | |
![]() | 150224RS73100A | SPEC | |
![]() | 150505RS73300 | SPEC | |
![]() | 150302RS73100 | SPEC | |
![]() | 150224SS73100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: