Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1205 rectangular | 3.2 | 1.2 | 0.8 | SMT |
LTSpice files
Characteristics
- Bi-color LED
- Ideal for narrow space applications
- Wide viewing angle
- Low power consumption
- Industry standard footprint
- Small package for exceptional brightness
- To emit light through a small cut-out hole in PCB
- Compatible with automatic placement machine
Applications
- LED Front panel indicators
- LCD backlighting
- Backlighting for keypads, symbols and switch buttons
- Messenger board
- Networking and telecommunications
Products
1205 rectangular
Order Code | Datasheet | Simulation | |
---|---|---|---|
156125RV73000 | SPEC | ||
156125RG73000 | SPEC | ||
156125RB73000 | SPEC | ||
156125YV73000 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Demoboard | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: SMT LED techniques from the professional - 'the reverse mount'